??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSW 819-493-WA-12L3
HELP_VARIABLE
Company
Balluff
Description
BSW 819 - With Standard Switching Elements
Bill of material
BALLUFF BSW 819-493-WA-12L3
TC
Product identifier
BSW 819-493-WA-12L3
BAUFORM
Rotary cam switch
AUS
Equipment
ANS
No. of switch positions
WEL
Shaft ends Ø20 mm
mm
ANB
Drive type
A
305 mm
B
285 mm
C
379 mm
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.